IESNA:LM-63-2002
[TEST]P1380905
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-850-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19439.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3008.4 3099.3 3272.4 3346.0 3449.9 3636.1 3796.2 3947.7 4064.6 4216.1 4358.9 4584.0 4921.7 5211.7 5449.7 5605.6 5571.0 
5566.6 5583.9 5726.8 5865.3 6086.1 6142.3 6138.0 5977.8 5488.7 4692.2 3913.1 1887.3 675.3 311.7 242.4 177.5 125.5 51.9 
8.7 0.0 
3008.4 3095.0 3233.5 3350.4 3445.6 3605.8 3761.6 3930.4 4064.6 4146.8 4302.7 4527.8 4856.7 5177.0 5441.1 5558.0 5536.3 5536.3 
5571.0 5709.5 5882.6 6090.4 6189.9 6112.0 6029.8 5506.0 4661.9 3865.5 2021.5 645.0 316.0 242.4 181.8 125.5 60.6 8.7 0.0 
3008.4 3090.6 3224.8 3346.0 3432.6 3597.1 3800.5 3947.7 4094.9 4211.8 4341.6 4553.7 4835.1 5159.7 5445.4 5579.6 5618.6 
5635.9 5735.4 5899.9 6138.0 6341.4 6527.6 6531.9 6488.6 6133.7 5263.6 4315.6 2709.7 973.9 406.9 277.0 186.1 121.2 51.9 
8.7 0.0 
3008.4 3073.3 3216.2 3328.7 3441.3 3584.1 3774.6 3947.7 4094.9 4216.1 4315.6 4493.1 4761.5 5099.1 5363.2 5609.9 5674.8 5696.5 
5813.4 5990.8 6224.6 6557.9 6977.8 7155.2 7280.8 7285.1 6683.4 5449.7 3856.8 1653.5 575.7 329.0 216.4 121.2 51.9 13.0 0.0 
3008.4 3073.3 3224.8 3315.7 3467.2 3579.8 3739.9 3943.4 4081.9 4220.4 4333.0 4493.1 4687.9 5008.2 5345.9 5553.6 5631.6 
5674.8 5761.4 6034.1 6436.7 6964.8 7562.1 8016.6 8440.8 8774.1 8834.7 7865.1 6012.5 3328.7 1077.8 445.8 272.7 147.2 
51.9 17.3 0.0 
3008.4 3077.7 3198.9 3315.7 3423.9 3553.8 3701.0 3878.5 4042.9 4190.1 4345.9 4480.1 4657.6 4869.7 5120.8 5402.1 5601.3 
5722.5 5826.3 6146.7 6592.5 7111.9 7666.0 8384.6 9258.9 9986.2 10687.4 10994.7 9284.9 6060.1 2956.5 956.6 359.3 
160.2 64.9 21.6 0.0 
3008.4 3069.0 3177.2 3281.1 3398.0 3523.5 3670.7 3817.9 4004.0 4164.1 4333.0 4501.8 4666.3 4891.4 5120.8 5363.2 5596.9 
5735.4 5899.9 6099.0 6428.0 6951.8 7592.4 8427.8 9362.8 10293.5 11128.9 11700.3 11276.1 9440.7 6003.8 3069.0 913.3 
246.7 77.9 26.0 0.0 
3008.4 3073.3 3164.2 3263.8 3385.0 3527.8 3644.7 3796.2 3978.0 4129.5 4320.0 4519.1 4696.6 4891.4 5112.1 5341.5 5553.6 5765.7 
5925.9 6142.3 6497.3 6960.4 7562.1 8345.6 9254.6 10172.3 11128.9 11470.9 11362.7 10202.6 7025.4 3943.4 1367.8 346.3 
90.9 30.3 0.0 
3008.4 3069.0 3116.6 3233.5 3333.0 3467.2 3575.5 3714.0 3861.1 4008.3 4185.8 4371.9 4597.0 4787.5 4921.7 5107.8 5293.9 5532.0 
5835.0 6194.3 6670.4 7194.2 7839.2 8579.4 9367.2 10068.4 10453.6 10535.9 10471.0 10016.5 8579.4 5545.0 2021.5 593.0 
129.9 34.6 0.0 
3008.4 3047.4 3103.6 3181.5 3259.5 3354.7 3471.6 3597.1 3709.6 3826.5 3978.0 4125.2 4268.0 4371.9 4510.4 4657.6 4843.7 5138.1 
5497.4 6008.1 6601.2 7324.0 8016.6 8652.9 9388.8 9800.0 9938.5 10033.8 9735.1 8878.0 7380.3 4571.0 1467.4 402.6 
112.5 34.6 0.0 
3008.4 3030.0 3051.7 3095.0 3177.2 3268.1 3363.3 3454.2 3545.2 3618.7 3727.0 3822.2 3917.4 3965.0 4090.6 4255.0 4497.5 4843.7 5276.6 
5774.4 6441.0 7111.9 7787.2 8527.4 9038.2 9150.7 8912.7 8345.6 7246.1 5934.6 4441.2 2116.7 688.3 181.8 77.9 34.6 0.0 
3008.4 3021.4 3038.7 3077.7 3146.9 3237.8 3307.1 3393.6 3475.9 3536.5 3623.1 3696.7 3774.6 3861.1 3969.4 4142.5 4397.9 4687.9 5012.6 
5445.4 5852.3 6324.1 6791.6 7324.0 7601.1 7505.9 7124.9 6575.2 5527.7 4320.0 3047.4 1385.2 484.8 177.5 69.3 30.3 0.0 
3008.4 3021.4 3021.4 3051.7 3116.6 3194.5 3268.1 3333.0 3389.3 3449.9 3510.5 3575.5 3640.4 3748.6 3887.1 4047.3 4242.1 4415.2 4566.7 
4731.2 4908.7 5090.5 5345.9 5592.6 5700.8 5480.1 5103.5 4449.8 3575.5 2523.6 1536.7 675.3 285.7 155.8 73.6 30.3 0.0 
3008.4 3008.4 3004.1 3012.7 3077.7 3125.3 3155.6 3194.5 3224.8 3259.5 3298.4 3350.4 3393.6 3402.3 3372.0 3281.1 3146.9 2982.4 2792.0 
2566.9 2380.7 2173.0 1943.6 1662.2 1367.8 1082.2 844.1 683.9 562.7 480.5 411.2 320.3 255.4 190.5 116.9 34.6 0.0 
3008.4 2986.8 2969.4 2978.1 3012.7 3030.0 3047.4 3034.4 3034.4 3038.7 3008.4 2978.1 2887.2 2796.3 2662.1 2471.6 2242.2 2030.1 1857.0 
1705.5 1558.3 1415.5 1285.6 1147.1 1021.6 896.0 787.8 692.6 606.0 532.4 450.2 354.9 255.4 190.5 116.9 34.6 0.0 
3008.4 2978.1 2965.1 2947.8 2956.5 2943.5 2913.2 2878.5 2869.9 2817.9 2748.7 2636.1 2484.6 2333.1 2181.6 2056.1 1965.2 1895.9 1783.4 
1653.5 1515.0 1359.2 1220.7 1121.1 1025.9 935.0 852.7 757.5 662.3 549.7 467.5 376.6 272.7 173.1 86.6 30.3 0.0 
3008.4 2965.1 2943.5 2943.5 2904.5 2861.2 2830.9 2800.6 2731.4 2653.5 2523.6 2346.1 2168.6 2051.8 1960.9 1904.6 1839.7 1757.4 1657.9 
1558.3 1441.4 1259.6 1177.4 1116.8 1051.9 982.6 896.0 813.8 722.9 636.3 523.8 445.8 346.3 212.1 103.9 26.0 0.0 
3008.4 2960.8 2921.8 2904.5 2839.6 2783.3 2748.7 2705.4 2610.2 2476.0 2302.8 2138.3 2008.5 1917.6 1831.0 1761.8 1679.5 1592.9 1480.4 
1311.6 1194.7 1168.7 1142.8 1138.4 1121.1 1090.8 1017.2 952.3 904.7 839.8 779.2 670.9 558.4 372.3 207.8 39.0 0.0 
3008.4 2956.5 2917.5 2869.9 2796.3 2770.3 2718.4 2640.5 2523.6 2363.4 2177.3 2012.8 1926.2 1848.3 1753.1 1649.2 1549.7 1428.4 1246.6 
1142.8 1099.5 1077.8 1064.8 1060.5 1060.5 1021.6 965.3 930.7 874.4 809.5 792.1 735.9 606.0 402.6 216.4 39.0 0.0 
3008.4 2947.8 2904.5 2869.9 2800.6 2766.0 2722.7 2605.8 2450.0 2255.2 2082.1 1952.2 1857.0 1774.7 1679.5 1562.6 1424.1 1251.0 1129.8 
1073.5 1043.2 1025.9 1012.9 1017.2 991.3 935.0 878.7 831.1 770.5 748.9 735.9 636.3 510.8 367.9 207.8 26.0 0.0 
3008.4 2965.1 2917.5 2874.2 2800.6 2774.7 2714.1 2610.2 2437.0 2237.9 2064.8 1921.9 1826.7 1731.5 1636.2 1493.4 1320.2 1142.8 1073.5 
1030.2 1008.6 999.9 995.6 986.9 939.3 896.0 839.8 805.1 757.5 779.2 835.4 636.3 450.2 320.3 181.8 17.3 0.0 
3008.4 2956.5 2917.5 2869.9 2792.0 2748.7 2692.4 2605.8 2432.7 2233.6 2064.8 1921.9 1813.7 1727.1 1644.9 1497.7 1320.2 1138.4 1069.2 
1025.9 999.9 991.3 982.6 969.6 917.7 870.1 835.4 805.1 757.5 783.5 852.7 601.7 432.9 316.0 181.8 8.7 0.0 
